COMPANY HEADER
Print Back
BNW324016 2 x 2-1/2 x 2
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905309342

Manufacturer Part Number

N/A BNW324016

Backing Material

N/A Epoxy Fiberglass

Bearing Material

N/A Polytetrafluoroethylene (PTFE) Lining

Bore Diameter

N/A 2 in

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 2.5000 in

Bushing Type

N/A Plain

Groove/Plug Type

N/A None

Inside Diameter

N/A 2.0000 in

Maximum V Value

N/A 150 sfpm

Maximum P Value

N/A 34300

Maximum PV Value

N/A 20000

Operating Temperature Range

N/A -212 to 350 ºF

Outside Diameter

N/A 2.50 in

Overall Length

N/A 2.0000 in

Series

N/A BNW

Sleeve Bearing Type

N/A Plain Sleeve

Features & Benefits

Features & Benefits

N/A
  • Bunting PTFE Composite Sleeve (Plain) Bearings are self-lubricating
  • High load carrying BNW bearing is a sliding bearing which can exert excellent working property in non-lubricated condition
  • The bearing layer of BNW bearing consists of PTFE/high-tension synthetic fiber liner
  • The backing layer consists of fiberglass impregnated into epoxy resin for high temperature
  • BNW bearings are designed for the applications at slow speed and under heavy load
  • Bearing layer cannot be machined