COMPANY HEADER
Print Back
BNW243216 1-1/2 x 2 x 2
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A BNW243216

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 2.0000 in

Bushing Type

N/A Plain

Inside Diameter

N/A 1.5000 in

Operating Temperature Range

N/A -212 to 350 ºF

Overall Length

N/A 2.0000 in

Series

N/A BNW