Supplier Name |
N/A Bunting Bearings, LLC |
Manufacturer Part Number |
N/A BNW404424 |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) |
Bushing Outside Diameter |
N/A 2.7500 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 2.5000 in |
Operating Temperature Range |
N/A -212 to 350 ºF |
Overall Length |
N/A 3.0000 in |
Series |
N/A BNW |