Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A VFA3230-02 |
Actuation |
N/A Piloted Solenoid |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 0.75 (AB to EA/EB) 1 (P to A/B) |
Maximum Operating Pressure |
N/A 0.9 MPa |
Minimum Operating Pressure |
N/A 0.1 MPa |
Normal State |
N/A Normally Open |
Number of Pilots |
N/A Double Pilot |
Number of Ports |
N/A 5 |
Number of Positions |
N/A 2 |
Number of Ways |
N/A 4 |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A -10 to 60 ºC |
Overall Height |
N/A 36 mm |
Overall Length |
N/A 160.5 mm |
Overall Width |
N/A 26.4 mm |
Piping Type |
N/A Body Ported |
Port Gender |
N/A Female |
Weight |
N/A 0.4 lb |