Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A HK6032 |
Bore Diameter |
N/A 60 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Cup Type |
N/A Open Ends |
Dynamic Load Rating |
N/A 11900 lbf |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 4400 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature [Max] |
N/A 140 ÂșC |
Outside Diameter |
N/A 68 mm |
Overall Width |
N/A 32 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A HK |
Standards Met |
N/A DIN 618-1/International Organization for Standardization (ISO) 3245 |
Static Load Rating |
N/A 30500 lbf |
Weight |
N/A 0.360 lb |