Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A HK3018-RS |
Bore Diameter |
N/A 30 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Single Sealed |
Compatible Inner Ring |
N/A IR 25 x 30 x 20.5 |
Cup Type |
N/A Open Ends |
Dynamic Load Rating |
N/A 3850 lbf |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 6000 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -30 to 100 ÂșC |
Outside Diameter |
N/A 37 mm |
Overall Width |
N/A 18 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A HK |
Standards Met |
N/A DIN 618-2 |
Static Load Rating |
N/A 6500 lbf |
Weight |
N/A 0.1 lb |