Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A BK0306-TV |
Bore Diameter |
N/A 3 mm |
Cage Material |
N/A Plastic |
Closure Type |
N/A Open |
Cup Type |
N/A Closed Ends |
Dynamic Load Rating |
N/A 275 lbf |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 46000 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 0.2500 in |
Overall Width |
N/A 6 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A BK |
Standards Met |
N/A DIN 618-1/International Organization for Standardization (ISO) 3245 |
Static Load Rating |
N/A 189 lbf |
Weight |
N/A 0.01 lb |
Width to Closed End |
N/A 5.2 mm |