Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A BK1412 |
Bore Diameter |
N/A 14 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Compatible Inner Ring |
N/A R 10 x 14 x 13 |
Cup Type |
N/A Closed Ends |
Dynamic Load Rating |
N/A 1600 lbf |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 16000 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature [Max] |
N/A 140 ÂșC |
Outside Diameter |
N/A 20 mm |
Overall Width |
N/A 12 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A BK |
Standards Met |
N/A DIN 618-1/International Organization for Standardization (ISO) 3245 |
Static Load Rating |
N/A 1910 lbf |
Weight |
N/A 0.04 lb |
Width to Closed End |
N/A 9.3 mm |