Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A BK3026 |
Bore Diameter |
N/A 30 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Compatible Inner Ring |
N/A IR 25 x 30 x 26.5 |
Cup Type |
N/A Closed Ends |
Dynamic Load Rating |
N/A 6300 lbf |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 8500 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature [Max] |
N/A 140 ÂșC |
Outside Diameter |
N/A 37 mm |
Overall Width |
N/A 26 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A BK |
Standards Met |
N/A DIN 618-1/International Organization for Standardization (ISO) 3245 |
Static Load Rating |
N/A 12100 lbf |
Weight |
N/A 0.15 lb |
Width to Closed End |
N/A 23.3 mm |