Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A BK3520 |
Bore Diameter |
N/A 35 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Compatible Inner Ring |
N/A IR 30 x 35 x 20.5 |
Cup Type |
N/A Closed Ends |
Dynamic Load Rating |
N/A 5400 lbf |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 7500 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature [Max] |
N/A 140 ÂșC |
Outside Diameter |
N/A 42 mm |
Overall Width |
N/A 20 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A BK |
Standards Met |
N/A DIN 618-1/International Organization for Standardization (ISO) 3245 |
Static Load Rating |
N/A 10300 lbf |
Weight |
N/A 0.14 lb |
Width to Closed End |
N/A 17.3 mm |