Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A BK1414-RS |
Bore Diameter |
N/A 14 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Single Sealed |
Cup Type |
N/A Closed Ends |
Dynamic Load Rating |
N/A 1600 lbf |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 12000 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -30 to 100 ÂșC |
Outside Diameter |
N/A 20 mm |
Overall Width |
N/A 14 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A BK |
Static Load Rating |
N/A 1910 lbf |
Weight |
N/A 0.04 lb |
Width to Closed End |
N/A 11.3 mm |