Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A HF3020 |
Bore Diameter |
N/A 30 mm |
Cage Material |
N/A Plastic |
Closure Type |
N/A Open |
Cup Type |
N/A Roller Clutch |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 4500 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -10 to 70 ºC |
Outside Diameter |
N/A 37 mm |
Overall Width |
N/A 20 mm |
Precision Rating |
N/A Not Rated |
Roller Clutch Spring Material |
N/A Stainless Steel |
Series |
N/A HF |
Torque |
N/A 809 in·lb |
Weight |
N/A 0.1 lb |