COMPANY HEADER
Print Back
DD05S043P Ductile Iron Valve Manifold
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A DD05S043P

Prop 65

N/A No

A Port

N/A National Pipe Thread (NPT)

A Port Size

N/A 1/2 in

B Port

N/A National Pipe Thread (NPT)

B Port Size

N/A 1/2 in

Construction Material

N/A D05 - Ductile Iron

P Port

N/A National Pipe Thread (NPT)

P Port Size

N/A 3/4 in

Relief Cavities

N/A None

Number of Stations

N/A 4

T Port

N/A National Pipe Thread (NPT)

T Port Size

N/A 3/4 in

Valve Spacing

N/A 3-1/4 in

Maximum Pressure

N/A 5000 psi

Features & Benefits

Features & Benefits

N/A
  • Available with or without relief cavity (C-10-2)
  • SAE O-ring port recommended over NPT port to promote a leak-free connection