Item # |
Item Name |
Construction Material |
Relief Cavities |
Number of Stations |
Valve Spacing |
---|---|---|---|---|---|
02995354 | N/A Daman 1 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 1 | Valve Spacing N/A 3-1/4 in |
01981594 | N/A Daman 1 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A 1 | Number of Stations N/A 1 | Valve Spacing N/A 3-1/4 in |
05086735 | N/A Daman 2 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 2 | Valve Spacing N/A 3-1/4 in |
01981595 | N/A Daman 2 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A 1 | Number of Stations N/A 2 | Valve Spacing N/A 3-1/4 in |
03046142 | N/A Daman 2 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 2 | Valve Spacing N/A 5 in |
06964222 | N/A Daman 3 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 3 | Valve Spacing N/A 3-1/4 in |
01981597 | N/A Daman 3 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A 1 | Number of Stations N/A 3 | Valve Spacing N/A 3-1/4 in |
03046143 | N/A Daman 3 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 3 | Valve Spacing N/A 5 in |
05915593 | N/A Daman 4 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 4 | Valve Spacing N/A 3-1/4 in |
01981599 | N/A Daman 4 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A 1 | Number of Stations N/A 4 | Valve Spacing N/A 3-1/4 in |
05915594 | N/A Daman 5 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 5 | Valve Spacing N/A 3-1/4 in |
06964224 | N/A Daman 5 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A 1 | Number of Stations N/A 5 | Valve Spacing N/A 3-1/4 in |
06003340 | N/A Daman 5 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 5 | Valve Spacing N/A 5 in |
04201170 | N/A Daman 6 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 6 | Valve Spacing N/A 3-1/4 in |
06964229 | N/A Daman 7 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 7 | Valve Spacing N/A 3-1/4 in |
06964208 | N/A Daman 8 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 8 | Valve Spacing N/A 3-1/4 in |
06964233 | N/A Daman 8 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 8 | Valve Spacing N/A 5 in |
06640075 | N/A Daman 1 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 1 | Valve Spacing N/A 3-1/4 in |
03036420 | N/A Daman 1 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 1 | Valve Spacing N/A 3-1/4 in |
03972610 | N/A Daman 1 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A 1 | Number of Stations N/A 1 | Valve Spacing N/A 3-1/4 in |
06964240 | N/A Daman 2 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 2 | Valve Spacing N/A 3-1/4 in |
03180286 | N/A Daman 2 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 2 | Valve Spacing N/A 3-1/4 in |
03749661 | N/A Daman 2 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A 1 | Number of Stations N/A 2 | Valve Spacing N/A 3-1/4 in |
05392879 | N/A Daman 2 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 2 | Valve Spacing N/A 5 in |
04814455 | N/A Daman 3 Number of Station D05 Valve Manifold | Construction Material N/A D05 - Ductile Iron | Relief Cavities N/A None | Number of Stations N/A 3 | Valve Spacing N/A 3-1/4 in |