COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Hydraulic Sub Plates
>
Daman D03 Valve Sub Plates
> Item # 01621805
Item # 01621805, Daman Society of Automotive Engineers (SAE) 8 Ports D03 Valve Sub plates
List Price
QUOTE
AD03SPRVC8S Manifold
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Daman Products Company Inc
Manufacturer Part Number
N/A
AD03SPRVC8S
Construction Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Port Location
N/A
Side
Ports
N/A
Society of Automotive Engineers (SAE) 8
Features & Benefits
Features & Benefits
N/A
Available with or without relief cavity (C-10-2)
SAE O-ring port recommended over NPT port to promote a leak-free connection