COMPANY HEADER
CAD (0)
▾
Cart is empty
Request CAD files
By Keyword
By Item #
|
All Categories
Daman D03 Valve Sub Plates
Terms
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Hydraulic Sub Plates
>
Daman D03 Valve Sub Plates
> View Items
All Categories
All Categories
SMC®
SMC®
Hydraulics
Hydraulics
Hydraulic Valves
Hydraulic Valves
Hydraulic Sub Plates
Hydraulic Sub Plates
Daman D03 Valve Sub Plates
Daman D03 Valve Sub Plates
View Items
Daman D03 Valve Sub Plates
Email This Page
Printable Page
Daman D03 Valve Sub Plates
Hydraulic Sub Plates
/Asset/Daman_D03_Subplate.jpg
/Asset/Daman_D03_Subplate.jpg
Close Window
1 - 9 of 9
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Request Information
Compare Items
Add to CAD Cart
Item #
Item Name
Manufacturer Part Number
Construction Material
Maximum Pressure
Port Location
02119752
N/A
Daman 3/8 Inch (in) National Pipe Thread (NPT) Ports D03 Valve Sub plates
Manufacturer Part Number
N/A
AD03SPB6P
Construction Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Port Location
N/A
Bottom
00455875
N/A
Daman Society of Automotive Engineers (SAE) 6 Ports D03 Valve Sub plates
Manufacturer Part Number
N/A
AD03SPRVC6S
Construction Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Port Location
N/A
Side
01621805
N/A
Daman Society of Automotive Engineers (SAE) 8 Ports D03 Valve Sub plates
Manufacturer Part Number
N/A
AD03SPRVC8S
Construction Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Port Location
N/A
Side
04245116
N/A
Daman 1/4 Inch (in) National Pipe Thread (NPT) Ports D03 Valve Sub plates
Manufacturer Part Number
N/A
AD03SPS4P
Construction Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Port Location
N/A
Side
00789536
N/A
Daman 3/8 Inch (in) National Pipe Thread (NPT) Ports D03 Valve Sub plates
Manufacturer Part Number
N/A
AD03SPS6P
Construction Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Port Location
N/A
Side
00795556
N/A
Daman Society of Automotive Engineers (SAE) 6 Ports D03 Valve Sub plates
Manufacturer Part Number
N/A
AD03SPS6S
Construction Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Port Location
N/A
Side
01604885
N/A
Daman Society of Automotive Engineers (SAE) 8 Ports D03 Valve Sub plates
Manufacturer Part Number
N/A
AD03SPS8S
Construction Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Port Location
N/A
Side
01627699
N/A
Daman Society of Automotive Engineers (SAE) 6 Ports D03 Valve Sub plates
Manufacturer Part Number
N/A
DD03SPS6S
Construction Material
N/A
Ductile Iron
Maximum Pressure
N/A
5000 psi
Port Location
N/A
Side
04343040
N/A
Daman Society of Automotive Engineers (SAE) 6 Ports D03 Valve Sub plates
Manufacturer Part Number
N/A
DD03SPRVC6S
Construction Material
N/A
Ductile Iron
Maximum Pressure
N/A
5000 psi
Port Location
N/A
Side
1 - 9 of 9
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
Democratic Republic of Congo
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Phone Number
Submit