Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C600M-35 |
Series |
N/A C600 |
Bore Diameter |
N/A 35 mm |
Coupling Length |
N/A 2.0470 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 1.8900 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 982 ft·lb |
Number of Locking Screws |
N/A 8 |
Outside Diameter |
N/A 76 mm |
Screw Thread Size |
N/A M6 x 40 |
Weight |
N/A 43.2 oz |