COMPANY HEADER
Print Back
C600M-86 86 mm x 185 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-86

Series

N/A C600

Bore Diameter

N/A 86 mm

Coupling Length

N/A 4.8820 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 4.5670 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 15709 ft·lb

Number of Locking Screws

N/A 12

Outside Diameter

N/A 185 mm

Screw Thread Size

N/A M12 x 80

Weight

N/A 36.00 lb