COMPANY HEADER
Print Back
C600M-28 28 mm x 66 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-28

Series

N/A C600

Bore Diameter

N/A 28 mm

Coupling Length

N/A 1.8890 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.7320 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 687 ft·lb

Number of Locking Screws

N/A 7

Outside Diameter

N/A 66 mm

Screw Thread Size

N/A M6 x 35

Weight

N/A 1.8 lb