COMPANY HEADER
Print Back
C600M-9 9 mm x 39 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-9

Series

N/A C600

Bore Diameter

N/A 9 mm

Coupling Length

N/A 1.0440 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 0.9063 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 64 ft·lb

Number of Locking Screws

N/A 5

Outside Diameter

N/A 39 mm

Screw Thread Size

N/A M5 x 20

Weight

N/A 0.38 lb