COMPANY HEADER
Print Back
C600M-8 8 mm x 35 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-8

Series

N/A C600

Bore Diameter

N/A 8 mm

Coupling Length

N/A 0.8860 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 0.7480 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 46 ft·lb

Number of Locking Screws

N/A 4

Outside Diameter

N/A 35 mm

Screw Thread Size

N/A M5 x 16

Weight

N/A 0.250 lb