COMPANY HEADER
Print
Back
All Categories
>
Climax Metal
>
Cutting Tools
>
Metalworking Drill Bits
>
Precision Twist Drill® Aircraft/Extra Long Drill Bits
> Item # 01688581
Item # 01688581, Precision Twist Drill® 3/16 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Precision Twist Drill®
Manufacturer Part Number
N/A
057412
Prop 65
N/A
Yes
Coolant Delivery
N/A
External
Cutting Direction
N/A
Right Hand Cut
Double Margin
N/A
No
Drill Bit Size
N/A
3/16 in
Finish/Coating
N/A
Bright
Flute Length
N/A
6 in