Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 0056028 |
Prop 65 |
N/A Yes |
Coolant Delivery |
N/A External |
Cutting Direction |
N/A Right Hand Cut |
Double Margin |
N/A No |
Drill Bit Size |
N/A 3.9 mm |
Finish/Coating |
N/A Bright |
Flute Length |
N/A 78 mm |
Helix Angle |
N/A 35 to 45 º |
Material |
N/A Cobalt High Speed Steel |
Material Grade |
N/A M35 M42 |
Overall Length |
N/A 119 mm |
Parabolic Flutes |
N/A No |
Point Angle |
N/A 130 º |
Series |
N/A A940 |
Shank Diameter |
N/A 3.9 mm |
Shank Type |
N/A Plain Round |
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI) German Institute for Standardization (DIN) |
Spiral Direction |
N/A Right Hand Spiral |
Spiral Type |
N/A Fast Spiral |