COMPANY HEADER
Print Back
PI081212 Inner Ring
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A PI081212

Bore Diameter

N/A 0.5000 in

Lubrication Hole Type

N/A Lubrication Hole

Material

N/A Chrome Steel

Outside Diameter

N/A 0.75 in

Series

N/A PI

Standards Met

N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982

Weight

N/A 0.06 lb

Width

N/A 0.7500 in