COMPANY HEADER
Print Back
PI 182216 Inner Race
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A PI 182216

Bore Diameter

N/A 1.1250 in

UPC Code

N/A 4012802064681

Material

N/A Chrome Steel

Outside Diameter

N/A 1.3750 in

Series

N/A PI

Weight

N/A 0.16 lb

Width

N/A 1 in