COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Roller Bearings
>
Needle Roller Bearings and Rings
>
Needle Roller Bearing Inner Rings
>
INA (Schaeffler) Needle Roller Bearing Inner Rings
> Item # 04479227
Item # 04479227, INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring
PI162012
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
PI162012
Bore Diameter
N/A
1.0000 in
Closure Type
N/A
Open
Lubrication Hole Type
N/A
Oil Hole and Groove
UPC Code
N/A
4012802472837
Material
N/A
Steel
Outside Diameter
N/A
1.25 in
Width
N/A
1 in