COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Adapters
> Item # 06440869
Item # 06440869, Nibco 1-1/2 x 1-1/4 Inch (in) Size Adapter
5801-7-1.5 x 1.25 1-1/2 x 1-1/4 ABS DWV
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
5801-7-1.5X1.25
Prop 65
N/A
Yes
Size
N/A
1-1/2 x 1-1/4 in
Material
N/A
Acrylonitrile Butadiene Styrene (ABS)
Applications
N/A
Drain, Waste and Vent (DWV)