Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
---|---|---|---|---|---|
06234654 | N/A Nibco 1/2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 1024142 | Size N/A 1/2 in | Material N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440788 | N/A Nibco 1 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 4703-1 | Size N/A 1 in | Material N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440789 | N/A Nibco 3/4 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 1023838 | Size N/A 3/4 in | Material N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440790 | N/A Nibco 1 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 4704-1 | Size N/A 1 in | Material N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440791 | N/A Nibco 1-1/2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 4704-1-1/2 | Size N/A 1-1/2 in | Material N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440792 | N/A Nibco 1-1/4 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 4704-1-1/4 | Size N/A 1-1/4 in | Material N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440793 | N/A Nibco 2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 4704-2 | Size N/A 2 in | Material N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440794 | N/A Nibco 3/4 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 1024204 | Size N/A 3/4 in | Material N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440852 | N/A Nibco 1-1/2 x 1-1/4 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 580127-1.5X1.25 | Size N/A 1-1/2 x 1-1/4 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440853 | N/A Nibco 1-1/2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5801-2-7-1-1/2 | Size N/A 1-1/2 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440854 | N/A Nibco 1-1/4 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5801-2-7-1-1/4 | Size N/A 1-1/4 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440855 | N/A Nibco 2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5801-2-7-2 | Size N/A 2 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440869 | N/A Nibco 1-1/2 x 1-1/4 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5801-7-1.5X1.25 | Size N/A 1-1/2 x 1-1/4 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440870 | N/A Nibco 1-1/2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5801-7-1-1/2 | Size N/A 1-1/2 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440871 | N/A Nibco 1-1/4 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5801-7-1-1/4 | Size N/A 1-1/4 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440875 | N/A Nibco 1-1/2 x 1-1/4 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 58017C-1.5X1.25 | Size N/A 1-1/2 x 1-1/4 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440876 | N/A Nibco 1-1/2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5801-7-C-1-1/2 | Size N/A 1-1/2 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440881 | N/A Nibco 1-1/2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5803-1-1/2 | Size N/A 1-1/2 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440882 | N/A Nibco 1-1/4 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5803-1-1/4 | Size N/A 1-1/4 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440883 | N/A Nibco 2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5803-2 | Size N/A 2 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440884 | N/A Nibco 1-1/2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5803-2-1-1/2 | Size N/A 1-1/2 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440885 | N/A Nibco 1-1/4 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5803-2-1-1/4 | Size N/A 1-1/4 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440886 | N/A Nibco 2 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 1425575 | Size N/A 2 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440887 | N/A Nibco 3 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 1425576 | Size N/A 3 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |
06440888 | N/A Nibco 3 Inch (in) Size Adapter | Supplier Name N/A Nibco | Manufacturer Part Number N/A 5803-3 | Size N/A 3 in | Material N/A Acrylonitrile Butadiene Styrene (ABS) |