COMPANY HEADER
Print Back
5804-1.5 x 1-1/4 1-1/2 x 1-1/4 ABS DWV
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 5804-1.5X1-1/4

Prop 65

N/A Yes

Size

N/A 1-1/2 x 1-1/4 in

Material

N/A Acrylonitrile Butadiene Styrene (ABS)

Applications

N/A Drain, Waste and Vent (DWV)