COMPANY HEADER
Print Back
6150-1-1/2 1-1/2 Black PP Tank x FPT Sch 80
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6150-1-1/2

Prop 65

N/A Yes

Size

N/A 1-1/2 in

Color

N/A Black

Material

N/A Polypropylene

Pipe Schedule

N/A 80