COMPANY HEADER
Print Back
6150-2 2 Black PP Tank x FPT Sch 80 Tank
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6150-2

Prop 65

N/A Yes

Size

N/A 2 in

Color

N/A Black

Material

N/A Polypropylene

Pipe Schedule

N/A 80