COMPANY HEADER
Print Back
703-2-3 3 FTG x F Cast Copper Fitting
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 703-2-3

Prop 65

N/A Yes

Size

N/A 3 in

Material

N/A Cast Copper