COMPANY HEADER
Print Back
703-3 3 C x F Cast Copper Adapter
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 703-3

Prop 65

N/A Yes

Size

N/A 3 in

Material

N/A Cast Copper