COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Adapters
> Item # 06441410
Item # 06441410, Nibco 1/2 x 1 Inch (in) Size Adapter
703R-1/2 x 1 1/2 x 1 C x F Cast Copper Adapter
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
703R-1/2X1
Prop 65
N/A
Yes
Size
N/A
1/2 x 1 in
Material
N/A
Cast Copper