COMPANY HEADER
Print Back
703R-11/2 x 11/4 1-1/2 x 1-1/4(C x F) Cast Copper
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 703R-11/2X11/4

Prop 65

N/A Yes

Size

N/A 1-1/2 x 1 in

Material

N/A Cast Copper