COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Adapters
> Item # 06441418
Item # 06441418, Nibco 3/4 x 1-1/4 Inch (in) Size Adapter
703R-3/4 x 11/4 3/4 x 1-1/4 C x F Cast Copper
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
703R-3/4X11/4
Prop 65
N/A
Yes
Size
N/A
3/4 x 1-1/4 in
Material
N/A
Cast Copper