COMPANY HEADER
Print Back
704-4 4 C x M Cast Copper Adapter
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 704-4

Prop 65

N/A Yes

Size

N/A 4 in

Material

N/A Cast Copper