COMPANY HEADER
Print Back
704-5 5 C x M Cast Copper Adapter
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 704-5

Prop 65

N/A Yes

Size

N/A 5 in

Material

N/A Cast Copper