COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Adapters
> Item # 06441438
Item # 06441438, Nibco 1-1/2 x 2 Inch (in) Size Adapter
704R-11/2 x 2 1-1/2 x 2 C x M Cast Copper
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
704R-11/2X2
Prop 65
N/A
Yes
Size
N/A
1-1/2 x 2 in
Material
N/A
Cast Copper