COMPANY HEADER
Print Back
5801-3 x 2 3 x 2 ABS DWV HUB x HUB Coupling
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 5801-3X2

Prop 65

N/A Yes

Size

N/A 3 x 2 in

Material

N/A Acrylonitrile Butadiene Styrene (ABS)

Applications

N/A Drain, Waste and Vent (DWV)