COMPANY HEADER
Print Back
702-11/4 x 1 1-1/4 x 1 C x C Cast Copper
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 702-11/4X1

Prop 65

N/A Yes

Size

N/A 1-1/4 x 1 in

Material

N/A Cast Copper