COMPANY HEADER
Print Back
O-Ring Boss For Straight Thread Tube Fitting
Unit of Measure

Specifications

Brands

N/A Chemigum Hycar Krynac Nysyn Paracril Perbunan

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 4000-08

Prop 65

N/A Yes

Cross Section

N/A 0.087 in

Hardness

N/A 90 duro

Inside Diameter

N/A 0.644 in

Material

N/A Buna-N

Method Sold

N/A Priced Per Each

Outside Diameter

N/A 0.818 in

Standard Package Quantity

N/A 1 Each

Temperature Range

N/A -40 to 275 ºF

Typical Applications

N/A Use With Petroleum Lubricants, Hydraulic Oils, Gasoline, Water,& Alcohol

Weight

N/A 0.01 lb