COMPANY HEADER
Print Back
SPAW2215-207N1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SPAW2215-207N1

Base to Bore Centerline

N/A 3.2500 in

Base Width

N/A 3.11 in

Bearing Type

N/A Spherical Roller

Bolt Center-to-Center Length

N/A 9-1/8 in

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Construction

N/A Solid Pillow Block

Housing Material

N/A Ductile Iron

Lubrication

N/A Lubrication Fitting

Series

N/A SPAW

UPC Code

N/A 4547359196597

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 6.5350 in

Overall Length

N/A 11.0240 in

Overall Width

N/A 5.197 in

Radial Dynamic Load Capacity

N/A 37500 lb

Radial Static Load Capacity

N/A 50000 lb

Replacement Bearing

N/A MX-W22215BLLKC3

Seal Type

N/A Contact with Flinger

Features & Benefits

Features & Benefits

N/A
  • One-piece, sturdy ductile iron housing to withstand high shock and impact from falling debris
  • Repositionable snap ring allows for versatile fixed or float unit
  • Spring-loaded, single-lip contact bearing seal for superior sealing
  • Bearings with super-finished rollers for less noise, and raceway designs that accommodate higher misalignment
  • Unitized bearing insert allows for easy replacement
  • Phosphate-coated locknut/adapter sleeve for secure mounting and corrosion protection