Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SAF22538X6.15/16 |
Base to Bore Centerline |
N/A 7.8750 in |
Base Width |
N/A 7-1/2 in |
Bearing Type |
N/A Spherical Roller |
Bolt Center-to-Center Length |
N/A 21-5/8 to 24-3/8 in |
Bore Diameter |
N/A 6.9375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Construction |
N/A Split Pillow Block |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Adapter Mount |
Series |
N/A SAF225 |
Mounting Type |
N/A 4-Bolt Base |
Overall Height |
N/A 3.3125 in |
Overall Length |
N/A 3.7031 in |
Overall Width |
N/A 10-3/4 in |
Radial Dynamic Load Capacity |
N/A 260000 lb |
Radial Static Load Capacity |
N/A 410000 lb |
Replacement Bearing |
N/A 22238BK |
Seal Type |
N/A Triple Lip |
Standards Met |
N/A Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO) |