COMPANY HEADER
Print Back
835036 DBSE 3 Spring, Ultra LCO
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 835036

Approximate Brake Facing Life

N/A 4103 hp·hr

Brake Air Chamber Volume when New

N/A 0.272 in³

Brake Air Chamber Volume when Worn Out

N/A 0.586 in³

Brake Facing Edge Color Code

N/A Blue

Brake Facing Effective Area

N/A 12.6 in²

Brake Facing Type

N/A Ultra Low Coefficient

Brake Peak Thermal Input Rate

N/A 31.00 hp

Brake Response Factor

N/A 0.022

Brake Series

N/A DBSE Caliper

Disc Thickness

N/A 0.25 in

Disc Working Radius

N/A WR=D/2-0.750 in. for 10.000 in. or Larger Discs

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 835693

Finish

N/A Black Oxide

Function

N/A Stopping, Holding, and Tensioning

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque with a 16.000 Inch (in) Disc

N/A 342 in·lb

Torque Capacity with 16 Inch (in) Disc

N/A Up to 1200 lb·in

Minimum Release Pressure

N/A 40 psi

Mounting Configuration

N/A Foot Mounted

Open or Enclosed Design

N/A Open

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control

N/A 940019 (4-Way Normally Closed (N.C.) 50 to 100 psi) 940020 (4-Way Normally Closed (N.C.) 30 to 100 psi)

Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi)

N/A 30 lb·ft

Weight

N/A 6.3 lb

Disc Speed

N/A Up to 4500 rpm

Features & Benefits

Features & Benefits

N/A
  • Brake torque may be doubled or tripled by adding brake calipers
  • Arc contoured shoe provides large friction area for greater facing life and stability
  • Mounts in any position with a "T" Bracket
  • Disc Hubs use Quick-Detach (QD) Bushing "SK" for shaft sizes from 0.500 to 2.125 inches (Standard Keyway)
  • Spring return eliminates disc drag when disengaged
  • Disc & Hub are ordered separately
  • Quick-Detach (QD) bushing is customer furnished

General Information

General Information

N/A Consult Motion Industries for use in cyclic applications.