COMPANY HEADER
Print Back
805271 Clutch
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 805271

Model Number

N/A L-600

Approximate Clutch Facing Life

N/A 954 hp·hr

Backlash

N/A 0.44 º

Bore Size

N/A 1.1250 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Bushing Details

N/A Optional reducer bushings (0.000 to 1.000 in.) are sold separately.

Clutch Air Chamber Volume when New

N/A 0.327 in³

Clutch Air Chamber Volume when Worn Out

N/A 0.855 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Green

Clutch Facing Effective Area

N/A 18.62 in²

Clutch Facing Type

N/A Low Coefficient

Clutch Heat Sink Capacity

N/A 60000 ft·lb

Clutch Peak Thermal Input Rate

N/A 16.80 hp

Clutch Response Factor

N/A 0.060

Clutch Type

N/A Friction Clutch

Coupling Type

N/A Taper Lock Poly Disc

Coupling Size

N/A 4.000 in

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 27.47 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3600 rpm

Maximum Continuous Thermal Dissipation

N/A 0.75 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Minimum Sprocket Size

N/A 35/40T 40/30T 50/25T 60/21T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 6.06 in

Overall Length

N/A 5.56 in

Pilot Diameter

N/A 3.000 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 1/4-20 Bolts at 90º on a 3.500 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 16.13 lb/in²

Weight

N/A 16.50 lb

General Information

General Information

N/A Air engaged straight bore shaft mounted clutch with sealed bearings. This clutch's bore can be reduced with the bushings found in accessories. Pilot mount clutches accept customer supplied pulleys, sprockets, or Nexen couplings. Can be configured as a driving shaft mounted Clutch-Brake, with disc and caliper listed in accessories.