COMPANY HEADER
Print Back
950703 BW 14 mm Bore, Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 950703

Model Number

N/A BW

Approximate Clutch Facing Life

N/A 75.0 kW·hr

Bore Size

N/A 14 mm

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Air Chamber Volume when New

N/A 3.294 mm³

Clutch Air Chamber Volume when Worn Out

N/A 5.269 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Blue

Clutch Facing Effective Area

N/A 26.90 cm²

Clutch Facing Type

N/A Polytetrafluoroethylene (PTFE) (Very Low) Coefficient

Clutch Heat Sink Capacity

N/A 7660 J

Clutch Peak Thermal Input Rate

N/A 1.40 kW

Clutch Response Factor

N/A 0.038

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 2.52 kg·cm²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Machined Aluminum

Function

N/A Tensioning

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3600 rpm

Maximum Continuous Thermal Dissipation

N/A 0.04 kW

Maximum Dynamic Torque Capacity

N/A 30 in·lb

Minimum Sprocket Size

N/A 25/40T 35/28T 40/22T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 73.4 mm

Overall Length

N/A 89.1 mm

Pilot Diameter

N/A 54 mm

Pilot or Drive Flange Bolt Circle Data

N/A 4, M5 Screws at 90º on a 63 mm Circle

Port Size

N/A 1/8 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 2.87 kg/cm²

Weight

N/A 3.500 lb

Duty Type

N/A Light Duty

General Information

General Information

N/A Light-duty air cooled clutch for narrow range tension control applications. Static torque up to 58.5 Nm at 5.5 bar, maximum speed 3600 rpm, transmitted power up to 7.5 kW, continuous thermal dissipation 0.56 kW, bores up to 30 mm. Features sealed ball bearings and splined hub. Available in pilot mount models only. Adaptor listed under accessories allows use as a Brake. Special PTFE facing for reduced torque output, smoother operation at low differential RPM's, and very long life.