COMPANY HEADER
Print Back
810067 H-1000 1.875", Pilot Mount
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 810067

Model Number

N/A H-1000

Approximate Clutch Facing Life

N/A 6290 hp·hr

Bore Size

N/A 1.8750 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Air Chamber Volume when New

N/A 1.246 in³

Clutch Air Chamber Volume when Worn Out

N/A 5.248 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Blue

Clutch Facing Effective Area

N/A 50.27 in²

Clutch Facing Type

N/A Ultra Low Coefficient

Clutch Heat Sink Capacity

N/A 230000 ft·lb

Clutch Peak Thermal Input Rate

N/A 45.20 hp

Clutch Response Factor

N/A 0.230

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 428.77 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Tensioning

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 2.25 hp

Maximum Dynamic Torque Capacity

N/A 952 in·lb

Minimum Sprocket Size

N/A 100/20T 40/45T 50/37T 60/31T 80/24T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 10.06 in

Overall Length

N/A 8.50 in

Pilot Diameter

N/A 4.8750 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 3/8-16 Bolts at 90º on a 5.625 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 180.44 lb/in²

Weight

N/A 61 lb

Duty Type

N/A Light Duty

General Information

General Information

N/A Light-duty Air Cooled Clutches for narrow range tension control applications. Ultra low coefficient facing for reduced torque output, smoother operation at low differential RPM's, and very long life. Can be configured as a Clutch-Brake with disc and caliper listed in accessories.