COMPANY HEADER
Print Back
AW20-N01BCG-6CZ (Old NAW2000-N01BDG-6C
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AW20-N01BCG-6CZ

Body Size

N/A 20

Bowl Material

N/A Nylon

Bowl Options

N/A With Guard

Configuration

N/A One-Piece

Drain Method

N/A Automatic (Normally Closed)

Element Life

N/A 2 year

Filter Rating

N/A 5 µm

Options Included

N/A Drain Cock Mounting Bracket Round Pressure Gauge with Limit Indicator

Knob Type

N/A Non-Rising

Maximum Flow Rate

N/A 19.42 scfm

Maximum Operating Pressure

N/A 145 psi

Operating Medium

N/A Air

Operating Temperature Range

N/A 23 to 140 ºF

Port Size

N/A 1/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Pressure Control Type

N/A Relief Valve

Proof Pressure

N/A 218 psi

Set Pressure Range

N/A 7 to 123 psi

Standards Met

N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371

Weight

N/A 0.99 lb

Package Type

N/A Each