Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AW20-N02BCE-CRZ |
Body Size |
N/A 20 |
Bowl Material |
N/A Polycarbonate |
Bowl Options |
N/A With Guard |
Configuration |
N/A One-Piece |
Drain Method |
N/A Automatic (Normally Closed) |
Element Life |
N/A 2 year |
Filter Rating |
N/A 5 µm |
Options Included |
N/A Drain Cock Embedded Pressure Gauge with Limit Indicator Mounting Bracket |
Maximum Operating Pressure |
N/A 145 psi |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A 23 to 140 ºF |
Port Size |
N/A 1/4 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Pressure Control Type |
N/A Relief Valve |
Proof Pressure |
N/A 218 psi |
Set Pressure Range |
N/A 7 to 123 psi |
Standards Met |
N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371 |
Weight |
N/A 0.93 lb |
Package Type |
N/A Each |